text.skipToContent text.skipToNavigation

LMZM33606EVM

3.5-V to 36-V input, 1-V to 20-V output, 6-A power module evaluation board

Inventory: In stock
Limit:  3

$49.00


View additional information for LMZM33606EVM

Features

  • 3.5-V to 36-V Input Voltage Range
  • Up to 6 A of Output Current
  • 1-V to 20-V Output Voltage Range
  • 10 mm x 16 mm QFN package

Description

The LMZM33606 evaluation board is configured to evaluate the operation of the LMZM33606 power module for current up to 6 A. The input voltage range is 3.5 V to 36 V. The output voltage range is 1 V to 20 V. The evaluation board makes it easy to evaluate the LMZM33606 operation.