LMZM33606EVM 3.5-V to 36-V input, 1-V to 20-V output, 6-A power module evaluation board angled board image

LMZM33606EVM

3.5-V to 36-V input, 1-V to 20-V output, 6-A power module evaluation board

Pricing

Qty Price
+

Features for the LMZM33606EVM

  • 3.5-V to 36-V Input Voltage Range
  • Up to 6 A of Output Current
  • 1-V to 20-V Output Voltage Range
  • 10 mm x 16 mm QFN package

Description for the LMZM33606EVM

The LMZM33606 evaluation board is configured to evaluate the operation of the LMZM33606 power module for current up to 6 A. The input voltage range is 3.5 V to 36 V. The output voltage range is 1 V to 20 V. The evaluation board makes it easy to evaluate the LMZM33606 operation.

Pricing

Qty Price
+