41-pin (RLX) package image

LMZM33606RLXR ACTIVE

3.5-V to 36-V input, 1-V to 20-V output, 6-A power module

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Exempt
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-240C-168 HR
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
Package | Pins B3QFN (RLX) | 41
Operating temperature range (°C) -40 to 105
Package qty | Carrier 500 | LARGE T&R

Features for the LMZM33606

  • Small Complete Solution Size: < 250 mm2
    • Requires as few as 4 External Components
    • 16 mm × 10 mm × 4 mm QFN Package
  • Supports 5-V, 12-V, 24-V, 28-V Input Rails
    • 1-V to 20-V Output Voltage Range
    • Pin Compatible with 4-A LMZM33604
  • Meets EN55011 Radiated Emissions
  • Configurable as Negative Output Voltage
  • Adjustable Features for Design Flexibility
    • Switching Frequency (350 kHz to 2.2 MHz)
    • Synchronization to an External Clock
    • Selectable Auto Mode or FPWM Mode
      • Auto: Boost Efficiency at Light Loads
      • FPWM: Fixed Frequency Over Entire Load
    • Adjustable Soft Start and Tracking Input
    • Precision Enable to Program System UVLO
  • Protection Features
    • Hiccup Mode Current Limit
    • Overtemperature Protection
    • Power-Good Output
  • Operate in Rugged Environments
    • Up to 50-W Output Power at 85°C, No Airflow
    • Operating Junction Range: –40°C to +125°C
    • Operating Ambient Range: –40°C to +105°C
    • Shock and Vibration Tested to Mil-STD-883D

Description for the LMZM33606

The LMZM33606 power module is an easy-to-use integrated power solution that combines a 6-A DC/DC converter with power MOSFETs, a shielded inductor, and passives in a low-profile package. This power solution requires as few as four external components and eliminates the loop compensation and inductor part selection from the design process.

The 16 mm × 10 mm × 4 mm, 41-pin, QFN package is easy to solder onto a printed circuit board and allows a compact, low-profile point-of-load design. The LMZM33606 feature set includes power good, adjustable soft start, tracking, synchronization, programmable UVLO, prebias start-up, selectable auto or FPWM modes, as well as over-current and over-temperature protection. The LMZM33606 can be configured as negative output voltage for inverting applications.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more