Packaging information
Package | Pins SOIC (D) | 14 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 50 | TUBE |
Features for the LOG112
- EASY-TO-USE COMPLETE FUNCTION
- OUTPUT SCALING AMPLIFIER
- ON-CHIP 2.5V VOLTAGE REFERENCE
- HIGH ACCURACY: 0.2% FSO Over 5 Decades
- WIDE INPUT DYNAMIC RANGE:
7.5 Decades, 100pA to 3.5mA - LOW QUIESCENT CURRENT: 1.75mA
- WIDE SUPPLY RANGE: ±4.5V to ±18V
- PACKAGES: SO-14 (narrow) and SO-16
- APPLICATIONS
- LOG, LOG RATIO:
Communication, Analytical, Medical, Industrial, Test, General Instrumentation - PHOTODIODE SIGNAL COMPRESSION AMP
- ANALOG SIGNAL COMPRESSION IN FRONT OF ANALOG-TO-DIGITAL (A/D) CONVERTER
- ABSORBANCE MEASUREMENT
- OPTICAL DENSITY MEASUREMENT
- LOG, LOG RATIO:
All trademarks are the property of their respective owners.
Description for the LOG112
The LOG112 and LOG2112 are versatile integrated circuits that compute the logarithm or log ratio of an input current relative to a reference current. VLOGOUT of the LOG112 and LOG2112 are trimmed to 0.5V per decade of input current, ensuring high precision over a wide dynamic range of input signals.
The LOG112 and LOG2112 features a 2.5V voltage reference that may be used to generate a precision current reference using an external resistor.
Low DC offset voltage and temperature drift allow accurate measurement of low-level signals over the specified temperature range of 5°C to +75°C.