Features for the LOG114EVM
- Easy to use
- High Speed + Precision
- Wide Input Dynamic Range
- Operates on a single 5V supply
- PCB footprint provided for photo diode or resistor input
Description for the LOG114EVM
The LOG114EVM is a ready-to-use platform for evaluating the performance of the LOG114 in various configurations.The LOG114EVM comes configured to operate on a single 5-V power supply. The circuit used in the LOG114EVM is designed to operate over a wide range of input currents (10 nA to 10 mA) and scales the output voltage from 1.15 V to 2.75 V. Additional circuitry includes a precision level shifter and high-current linearity correction section.