Features for the LP-CC1312R7
- LaunchPad™ development kit with Sub-1GHz radio for wireless applications with integrated PCB trace antenna
- Supports IEEE 802.15.4g, IPv6-enabled smart objects (6LoWPAN), Wireless M-Bus, MIOTY® technology and proprietary systems, including the TI 15.4-Stack (Sub-1 GHz)
- Broad band antenna supports both 868-MHz ISM band for Europe and 915-MHz ISM band for US with a single board
- On-board emulator gets you started with instant code development in CCS Cloud
- The on-board EnergyTrace™ software circuit allows real time monitoring of internal device states while user program code executes
- Can be used with both LaunchPad development kit and SmartRF™ Studio applications
- Access all I/O signals with the BoosterPack™ plug-in module connectors
- Compatible with LCD BoosterPack plug-in module
Description for the LP-CC1312R7
This LaunchPad™ development kit is used to speed development with the SimpleLink™ Sub-1 GHz CC1312R7 wireless MCU. Software support is provided by the SIMPLELINK-LOWPOWER-SDK software development kit.