text.skipToContent text.skipToNavigation

LP-CC2652RB

SimpleLink™ crystal-less BAW CC2652RB multiprotocol 2.4GHz wireless MCU LaunchPad™ development kit

US ECCN: 5A992C US/Local Export Classification Number

Inventory: In stock
39.99
Limit:  5

Features for the LP-CC2652RB

  • All IOs accessible on pin headers compatible with the LaunchPad/BoosterPack eco system
  • Connect your LaunchPad to the cloud with Bluetooth low energy on your Smartphone
  • Upgrade the firmware for the LaunchPad development kit over-the-air from the SimpleLink Starter application

Description for the LP-CC2652RB

This LaunchPad™ is used to get started with the SimpleLink™ crystal-less BAW CC2652RB multiprotocol wireless MCU with support for Bluetooth®, Zigbee®, and Thread. Software support is provided by the CC13X2-CC26X2 software development kit (SDK).