Added to Your Shopping Cart

LP2981-50DBVT
100-mA ultra-low dropout regulator with shutdown & 1.25% tolerance
Packaging
Package | PIN: | SOT-23 (DBV) | 5 |
---|---|
Temp: | Q (-40 to 125) |
Carrier: | Cut Tape |
Qty | Price |
---|---|
1-9 | $0.94 |
10-24 | $0.84 |
25-99 | $0.78 |
100-249 | $0.67 |
250-499 | $0.61 |
500-749 | $0.50 |
750-999 | $0.40 |
1,000+ | $0.36 |
Features
- Output Tolerance of
- 0.75% (A Grade)
- 1.25% (Standard Grade)
- Ultra-Low Dropout Typically:
- 200 mV at Full Load of 100 mA
- 7 mV at 1 mA
- Low IQ: 600 µA Typical at Full Load of 100 mA
- Shutdown Current: 0.01 µA Typical
- Fast Transient Response to Line and Load
- Overcurrent and Thermal Protection
- High Peak Current Capability
- Low ZOUT Over Wide Frequency Range
- –40°C to 125°C Temperature Range
Texas Instruments LP2981-50DBVT
The LP2981 and LP2981A families of fixed-output, low-dropout regulators offer exceptional, cost-effective performance for both portable and non-portable applications. Available in fixed voltages of 2.8 V, 3 V, 3.3 V, and 5 V, the family has an output tolerance of 0.75% for the A-grade devices (1.25% for the standard grade) and is capable of delivering 100-mA continuous load current. Standard regulator features, such as overcurrent and overtemperature protection, are included.
The LP2981 and LP2981A have features that make the regulators ideal candidates for a variety of portable applications:
- Low dropout: A PNP pass element allows a typical dropout of 200 mV at 100-mA load current and 7 mV at 1-mA load.
- Low quiescent current: The use of a vertical PNP process allows for quiescent currents that are considerably lower than those associated with traditional lateral PNP regulators.
- Shutdown: A shutdown feature is available, allowing the regulator to consume only 0.01 µA when the ON/OFF pin is pulled low.