text.skipToContent text.skipToNavigation

LP2982IM5X-3.3/NOPB ACTIVE

50-mA, 16-V, low-dropout voltage regulator with low-noise & enable

Inventory: 9,998
 
Custom reel may be available

Download data sheet for LP2982
  |   View additional information for LP2982

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) Q (-40 to 125)
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • 2.1-V to 16-V Input Voltage
  • Ultra-Low-Dropout Voltage
  • Ensured 50-mA Output Current
  • Typical Dropout Voltage 180 mV at 80 mA
  • Requires Minimum External Components
  • < 1 μA Quiescent Current When Shut Down
  • Low Ground Pin Current at All Loads
  • Output Voltage Accuracy 1% (A Grade)
  • High Peak Current Capability (150 mA Typical)
  • Wide Supply Voltage Range (16 V Maximum)
  • Low ZOUT 0.3 Ω Typical (10 Hz to 1 MHz)
  • Overtemperature and Overcurrent Protection
  • −40°C to +125°C Junction Temperature Range

Description

The LP2982 is a 50-mA, fixed-output voltage LDO designed to provide ultra-low dropout and lower noise in battery-powered applications.

Using an optimized vertically integrated PNP (VIP) process, the LP2982 delivers unequaled performance in all specifications critical to battery-powered designs:

Dropout Voltage: Typically 120 mV at 50 mA load, and 7 mV at 1 mA load.

Ground Pin Current: Typically 375 μA at 50 mA load, and 80 μA at 1 mA load.

Sleep Mode: Less than 1-μA quiescent current when ON/OFF pin is pulled low.

Precision Output: 1% tolerance output voltages available (A grade).

Low Noise: By adding an external bypass capacitor, output noise can be reduced to 30 μV (typical).

For all available packages, see the orderable addendum at the end of the data sheet.
Qty Price
1-99 $0.63
100-249 $0.49
250-999 $0.36
1,000+ $0.26

Alternative carriers

Part number LP2982IM5-3.3/NOPB
Package qty | Carrier 1,000 | LARGE T&R
Custom reel may be available
Inventory 11,482
Qty | Price (USD) 1ku | $0.26