5-pin (DBV) package image

LP2983IM5-1.2/NOPB ACTIVE

150-mA, 16-V, low-dropout voltage regulator with low output voltage & enable

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
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
Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 1,000 | LARGE T&R

Features for the LP2983

  • Operating Input Supply Voltage: 2.2 V to 16 V
  • Output Current: 150 mA
  • Low ZOUT: 0.3 Ω Typical (10 Hz to 1 MHz)
  • Stable with Low-ESR Output Capacitor
  • Low Ground Pin Current at All Loads
  • Output Voltage Accuracy 1% (A Grade)
  • High Peak Current Capability
  • Wide Supply Voltage Range (16 V Maximum)
  • Overtemperature and Overcurrent Protection
  • −40°C to +125°C Junction Temperature Range
  • Requires Minimum External Components

Description for the LP2983

The LP2983 is a 150-mA, fixed-output voltage regulator designed to provide tight voltage regulation in applications with output voltages ≤ 1.2 V.

Using an optimized vertically integrated PNP (VIP) process, the LP2983 delivers unequaled performance in all critical specifications:

  • Ground pin current: Typically 825 µA at a 150-mA load, and 75 µA at a 1-mA load.
  • Enhanced stability: The LP2983 is stable with output capacitor ESR down to zero, which allows the use of ceramic capacitors on the output.
  • Precision output: 1% tolerance output voltages available (A grade).
  • Smallest possible size: SOT-23 package uses absolute minimum board space.
For all available packages, see the orderable addendum at the end of the data sheet.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more