text.skipToContent text.skipToNavigation

LP38501TS-ADJEV

3A FlexCap Low Dropout Linear Regulator for 2.7V to 5.5V Inputs

$49.00

Features

  • FlexCap Stable with ceramic, tantalum, or aluminum capacitors
  • Adjustable output voltage
  • Low ground pin current
  • 25 nA quiescent current in shutdown mode
  • Guaranteed output current of 3A
  • Available in TO-263 package
  • Guaranteed VADJ accuracy of ± 3.5% @ 25°C
  • Over-Temperature and Over-Current protection
  • -40°C to 125°C operating TJ range
  • Enable pin (LP38501)

LP38501TS-Adj Applications:

  • ASIC Power Supplies In:
         Printers, Graphics Cards, DVD Players, Set Top Boxes, Copiers, Routers
  • DSP and FPGA Power Supplies
  • SMPS Regulator
  • Conversion from 3.3V or 5V Rail

 

Texas Instruments  LP38501TS-ADJEV

The LP38501TS-ADJ is a 3A Low-Dropout (LDO) linear regulator with adjustable output voltage which is set by externalresistors.