LP38511TJ-ADJEV

text.skipToContent text.skipToNavigation

LP38511TJ-ADJEV

LP38511 Thin TO-263 800 mA Fast-Transient Response LDO with Error Flag Evaluation Board

$49.00

Features

Texas Instruments  LP38511TJ-ADJEV

The LP38511TJ-ADJ is an adjustable LDO linear regulator capable of supplying up to 800 mA of output current, and incorporates an Enable function. The device has been designed to work with 10 µF input and output ceramic capacitors. Footprints areas for CIN and COUT will allow for a variety of sizes. Each board is assembled and tested in the factory. This evaluation board has the Thin TO-263 package mounted, and the output voltage is set to 1.20V.