text.skipToContent text.skipToNavigation

LP38511TS-1.8EV

LP38511TS-1.8 800 mA Fast-Transient Response LDO with Error Flag Evaluation Board

$25.00

Features

  • 2.25V to 5.5V Input Range
  • 1.8V Fixed Output Range
  • 1.5A Output Load Current
  • 800 mA Output Load Current
  • ± 2.5% VOUT Accuracy over Line, Load, and Full-Temperature Range from -40 °C to +125 °C
  • Stable with 10 µF ceramic capacitors
  • 0.20% Output Voltage Load Regulation from 10 mA to 800 mA
  • Enable pin
  • Error Flag Indicates Status of Output Voltage
  • 1 µA of Quiescent Current in Shutdown
  • 40dB of PSRR at 100 kHz
  • Over-Temperature and Over-Current Protection
  • TO263-5 Package

Applications:

  • Digital Core ASICs, FPGAs, and DSPs
  • Servers
  • Routers and Switches
  • Base Stations
  • Storage Area Networks
  • DDR2 Memory

 

Texas Instruments  LP38511TS-1.8EV

This board is designed to enable the evaluation of the LP38511TS-1.8 voltage regulator.