LP38692EVAL

text.skipToContent text.skipToNavigation

LP38692EVAL

1A Low Dropout CMOS Linear Regulators with Adjustable Output Evaluation Module

$10.00

Features

  • Output voltage range of 1.25V - 9V
  • 2.5% adjustable pin voltage accuracy (25°C)
  • Low dropout voltage: 450mV @ 1A (typ. 5V out)
  • Wide input voltage range (2.7V to 10V)
  • Precision (trimmed) bandgap reference
  • Guaranteed specs for -40°C to +125°C
  • 1mA off-state quiescent current
  • Thermal overload protection
  • Foldback current limiting
  • SOT-223 and 6-Lead LLP packages
  • Enable pin (LP38692-Adj)

Applications

  • Hard Disk Drives
  • Notebook Computers
  • Battery Powered Devices
  • Portable Instrumentation

 

Texas Instruments  LP38692EVAL

LP38692-Adj 1A Low Dropout CMOS Linear Regulators with Adjustable Output