text.skipToContent text.skipToNavigation

LP38842EVAL

1.5A Fast-Response Ultra Low Dropout Adjustable Linear Regulators

$49.00

Features

  • Ideal for conversion from 1.8V or 1.5V inputs
  • Designed for use with low ESR ceramic capacitors
  • Ultra low dropout voltage (115mV @ 1.5A typ)
  • 0.56V to 1.5V adjustable output range
  • Load regulator of 0.1%/A (typ)
  • 30nA quiescent current in shutdown (typ)
  • Low ground pin current at all loads
  • Over temperature/over current protection
  • Available in 8 lead PSOP package
  • -40°C to +125°C junction temperature range
  • UVLO disables output when VBIAS < 3.8V

Applications

  • ASIC Power Supplies In:
      - Desktops, Notebooks, and Graphics Cards, Servers
      - Gaming Set Top Boxes, Printers and Copiers
  • Server Core and I/O Supplies
  • DSP and FPGA Power Supplies
  • SMPS Post-Regulators

 

Texas Instruments  LP38842EVAL

LP38842-Adj 1.5A Ultra Low Dropout Adjustable Linear Regulators Stable with Ceramic Output Capacitors