LP38856-1.2EVAL

text.skipToContent text.skipToNavigation

LP38856-1.2EVAL

3A Fast-Response High-Accuracy LDO Linear Regulator with Enable

$25.00

Features

  • Standard VOUT values of 0.8V and 1.2V
  • Stable with 10 µF ceramic capacitors
  • Dropout voltage of 240 mV (typical) at 3A load current
  • Precision Output Voltage across all line and load conditions:
         - ±0% VOUT for TJ = 125°C
         - ±2.0% VOUT for 0°C ≤TJ ≤+125°C
         - ±3.0% VOUT for 40°C ≤TJ ≤+125°C
  • Over-Temperature and Over-Current protection
  • available in 5 lead TO-220 and TO-263 packages
  • Custom VOUT values between 0.8V and 1.2V are available
  • -40°C to +125°C operating temperature range

Applications

  • ASIC power supplies in:
         - Desktops, Notebooks, and Graphics Cards, Servers
         - Gaming Set Top Boxes, Printers and Copiers
  • Server Core and I/O Supplies
  • DSP and FPGA Power Supplies
  • SMPS Post-Regulator

 

Texas Instruments  LP38856-1.2EVAL

LP38856 3A Fast-Response High-Accuracy LDO Linear Regulator with Enable