Features for the LP3907TLEVM
- Buck1 output range 0.8V – 2.0V at 1A
- Buck2 output range 1V – 3.5V at 600mA
- Up to 96% efficiency
- 2.1MHz PWM switching frequency
Description for the LP3907TLEVM
The LP3907TL EVM allows customer to evludate the function of LP3907, which is a multi-function, programmable power management unit (PMIC), optimized for low power FPGAs, microprocessors, and DSPs. This device integrates two highly efficient step-down DC/DC converters with dynamic voltage management (DVM), two 300mA linear regulators, and a 400 KHz I2C compatible interface to allow a host controller access to the internal control registers.