text.skipToContent text.skipToNavigation
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

LP5018RSMR ACTIVE

18-channel I2C constant-current RGB LED driver

US ECCN: EAR99 US/Local Export Classification Number

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG, NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
VQFN (RSM) | 32 3,000 | LARGE T&R -40 to 125
Package | Pins VQFN (RSM) | 32
Package qty | Carrier: 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the LP5018

  • Operating Voltage Range:
    • VCC Range: 2.7 V to 5.5V
    • EN, SDA, and SCL Pins Compatible With
      1.8-V, 3.3-V, and 5-V Power Rails
    • OutputMaximum Voltage: 6 V
  • 24 Constant-Current Sinks With High Precision
    • 25.5 mA Maximum per Channel WithVCC in Full Range
    • 35 mA Maximum perChannel When VCC ≥ 3.3 V
    • Device-to-Device Error: ±7%; Channel-to-Channel Error:±7%
  • Ultralow Quiescent Current:
    • Shutdown Mode: 1 µA (Maximum) With EN Low
    • Power Saving Mode: 10 µA (Typical) With EN High and AllLEDs Off for > 30 ms
  • Integrated 12-Bit, 29-kHz PWM Generator for Each Channel:
    • Independent Color-Mixing Register Per Channel
    • Independent Brightness-Control Register Per RGB LEDModule
    • Optional Logarithmic- or Linear-Scale BrightnessControl
    • Integrated 3-Phase PWM-ShiftingScheme
  • 3 Programmable Banks (R, G, B) for Easy Software Control of Each Color
  • 2 External Hardware Address Pins Allow Connecting up to 4 Devices
  • Broadcast Slave Address Allows Configuring Multiple Devices Simultaneously
  • Auto-Increment Allows Writing or Reading Consecutive Registers Within One Transmission
  • Up to 400-kHz Fast-Mode I2C Speed

Description for the LP5018

In smart homes and other applications that utilize human-machine-interaction,high-performance RGB LED drivers are required. LED animation effects such as flashing, breathing,and chasing greatly improve user experience, and minimal system noise is essential.

The LP50xx device is an 18- or 24-channel constant current sink LED driver. The LP50xxdevice includes integrated color mixing and brightness control, and pre-configuration simplifiesthe software coding process. Integrated 12-bit, 29 kHz PWM generators for each channel enablesmooth, vivid color for LEDs, and eliminate audible noise.

The LP50xx device controls each LED output with a 12-bit PWM resolution at 29-kHzswitching frequency, which helps achieve a smooth dimming effect and eliminates audible noise. Theindependent color mixing and intensity control registers make the software coding straightforward.When targeting a fade-in, fade-out type breathing effect, the global R, G, B bank control reducesthe microcontroller loading significantly. The LP50xx device also implements a PWM phase-shiftingfunction to help reduce the input power budget when LEDs turn on simultaneously.

The LP50xx device implements an automatic power-saving mode to achieve ultralow quiescentcurrent. When channels are all off for 30 ms, the device total power consumption is down to 10 µA,which makes the LP50xx device a potential choice for battery-powered end equipment.

Pricing


Qty Price (USD)
1-99 1.107
100-249 0.914
250-999 0.657
1,000+ 0.494