Packaging information
Package | Pins WQFN (RTW) | 24 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the LP5569
- Supply Voltage Range: 2.5 V–5.5 V
- Nine High-Accuracy Current Sinks
- 25.5 mA Maximum per Channel
- 8-Bit Individual Current Control
- 12-Bit 20-kHz Internal Individual PWM Control Without Audio Noise
- Three Programmable LED Engines
- Flexible Dimming Control
- I2C Dimming Control
- PWM Direct-Input Dimming
- PWM Input Frequency: 100-Hz to 20-kHz
- Adaptive High-Efficiency Charge-Pump Control for Driving High-VF LEDs With Low Battery Voltage
- Master Fader Control Allows Dimming of Multiple LEDs by Writing to Only One Register to Reduce the I2C Bus Traffic
- 2-µA Low Standby Current and 10-µA in Automatic Power-Save Mode When LEDs Are Inactive
- POR, UVLO, and TSD Protection
Description for the LP5569
The LP5569 device is a programmable, easy-to-use 9-channel I2C LED driver designed to produce lighting effects for various applications. The LED driver is equipped with an internal SRAM memory for user-programmed sequences and three programmable LED engines, which allow operation without processor control. Autonomous operation reduces system power consumption when the processor is put in sleep mode.
A high-efficiency charge pump enables the driving of LEDs with high VF, even with 2.5-V input voltage. The LP5569 LED driver maintains good efficiency over a wide operational voltage range by autonomously selecting the best charge-pump gain based on LED forward voltage requirements.
The LP5569 device enters power-save mode when LEDs are not active, lowering idle-current consumption considerably. A flexible digital interface allows the connection of up to eight LP5569 devices with a unique I2C slave address for each device in the same system, which supports synchronization of the lighting effects among all devices.