Features for the LP5860EVM
- High integration with a (18 x N) matrix structure up to 198 LEDs
- Highest dimming resolution: market first 16-bits (>20KHz) PWM dimming, 8-bits per channel analog dimming
- Ease of design with true programmable group control, minimum uC’s loadings and free of matrix issue
Description for the LP5860EVM
The LP5860EVM is used to evaluate the characteristics, operation, and usage for LED matrix driver LP5860. The LP5860 device is a high performance and small size solution, which integrates 18 constant current sinks with 11 switching MOSFETs, to drive up to 198 LED dots or 66 RGB LED pixels. Every LED dot is supported by 8-bit analog dimming and 8-bits or 16-bits configurable PWM dimming methods, which enable smooth and audible-noise-free dimming control.