text.skipToContent text.skipToNavigation

LP5907UVE-1.8/NOPB ACTIVE

250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Inventory: 26,104
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
DSBGA (YKE) | 4 250 | SMALL T&R
-40 to 125
Package | Pins DSBGA (YKE) | 4
Package qty | Carrier 250 | SMALL T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the LP5907

  • Input voltage range: 2.2 V to 5.5 V
  • Output voltage range: 1.2 V to 4.5 V
  • Stable with 1-µF ceramic input and output capacitors
  • No noise bypass capacitor required
  • Remote output capacitor placement
  • Thermal-overload and short-circuit protection
  • –40°C to 125°C operating junction temperature
  • Low output voltage noise: < 6.5 µVRMS
  • PSRR: 82 dB at 1 kHz
  • Output voltage tolerance: ±2%
  • Very low IQ (enabled): 12 µA
  • Low dropout: 120 mV (typical)
  • Create a custom design using the LP5907 with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Description for the LP5907

The LP5907 is a low-noise LDO that can supply up to 250 mA output current. Designed tomeet the requirements of RF and analog circuits, the LP5907 device provides low noise, high PSRR,low quiescent current, and low line or load transient response figures. Using new innovative designtechniques, the LP5907 offers class-leading noise performance without a noise bypass capacitor andthe ability for remote output capacitor placement.

The device is designed to work with a 1-µF input and a 1-µF output ceramic capacitor (noseparate noise bypass capacitor is required).

This device is available with fixed output voltages from 1.2 V to 4.5 V in 25-mV steps.Contact Texas Instruments Sales for specific voltage option needs.

Pricing


Qty Price (USD)
1-99 0.408
100-249 0.277
250-999 0.214
1,000+ 0.142

Additional package qty | carrier options

Package qty | Carrier 3,000 | LARGE T&R
Inventory 82,059
Qty | Price (USD) 1ku | 0.123 1-99 0.353 100-249 0.24 250-999 0.185 1,000+ 0.123
Custom reel may be available