LP5910DRV18EVM

text.skipToContent text.skipToNavigation

LP5910DRV18EVM

LP5910 DRV-1.8 300mA Ultra-Low-Noise Linear Regulator Evaluation Module

$79.00

Features

  • Operating Input Voltage: 2.3 V to 3.3 V
  • Output Voltage: 1.8V ±2%
  • Jumper for user selectable Enable or Disable
  • Low Dropout: 120 mV (Typical) at 300mA
  • Stable with Ceramic Capacitors ≥ 1μF

Texas Instruments  LP5910DRV18EVM

The Texas Instruments LP5910DRV18EVM evaluation module (EVM) helps designers evaluate the performance of the LP5910, 300mA, Ultra-low-Noise, Low-Dropout Linear Regulator. The EVM is a standalone evaluation module containing one positive voltage low-dropout regulator IC for fixed voltage regulation (1.8V). The EVM demonstrates the operation of a 1.8V, 300mA ultra-low noise, low-dropout linear regulator in the DSBGA package.