text.skipToContent text.skipToNavigation

LP592201EVM

LP592201 2A Low-Noise Adjustable LDO Evaluation Module

$49.00

Features

  • Operating input voltage: 2.3 V to 6 V
  • Output voltage: 1.8 V
  • Output Current: up to 2 A

Texas Instruments  LP592201EVM

The TI LP592201 evaluation module (EVM) helps designers evaluate the operation and performance of the adjustable LP592201 LDO voltage regulator. The LP592201EVM contains one LP592201DSC LDO adjustable voltage regulator, programmed to have an output voltage of 1.8 V, in the WSON (DSC) package.