Features for the LP8557IEVM
- Includes LED load board
- Supports PWM dimming input
- Test points for power measurements
- Windows 7 evaluation software
- Includes USB interface
Description for the LP8557IEVM
LP8557IEVM is a 6-channel high efficiency LCD backlight driver evaluation kit that includes an I2C compatible program and USB2ANY adapter board with mini USB cable that exercises the part in a simple way. The status of the device is monitored by the evaluation software and the various configurations can be explored.