text.skipToContent text.skipToNavigation

LP8728EVM

Quad Output Step-Down DC/DC Converter PMIC Evaluation Module

$149.00

Features

  • Four high efficiency step-down DC/DC converters
  • Separate enable inputs for each DC/DC converter
  • Separated Power Good indicators for each DC/DC converter
  • Output over current and input over voltage protection
  • Over temperature protection

Texas Instruments  LP8728EVM

The LP8728EVM evaluation module (EVM) helps designers evaluate the operation and performance of LP8728 quad output step down DC/DC converter. The LP8728EVM uses the LP8728’s four step down DC/DC converters to provide 3.3V, 2.65V, 1.8V and 1.25V output voltages from single input voltage.