LP87524Q1EVM LP87524-Q1 Quad Output, Single-Phase Buck Converter Evaluation Module angled board image

LP87524Q1EVM

LP87524-Q1 Quad Output, Single-Phase Buck Converter Evaluation Module

Pricing

Qty Price
+

Features for the LP87524Q1EVM

  • Software Controller
  • USB-TO-I²C interface supports 3.4 MHz clock rate on the I²C bus
  • Versatile GUI: Output current measurement and status indicators
  • Console application allows running scripts.  Application can execute user specified scripts.
  • Convenient test points for all I/O's

Description for the LP87524Q1EVM

The LP87524Q1EVM demonstrates the integrated circuit LP87524-Q1 from Texas Instruments. The LP87524-Q1 is a high-performance, multiphase step-down converter designed to meet the power management requirements of the latest applications processors in automotive applications. The device contains four step-down DC-DC converter cores, which are configured as four independent single-phase buck converters. The LP87524-Q1 is capable of driving up to 10A of total load current with excellent combination of solution size and efficiency. The device is controlled via a PC and the supplied GUI.

Pricing

Qty Price
+