text.skipToContent text.skipToNavigation

LP8758-E0EVM

LP8758-E0 Four Output Step-Down DC-DC Regulator Evaluation Module

$199.00

Features

  • Software Controller
  • USB-TO-I2C interface supports 3.4 MHz clock rate on the I2C bus.
  • Versatile GUI: Status indicators shows the status of the converters.
  • Console application allows running scripts. Application can execute user specified scripts.
  • Convenient test points for all I/O's

Texas Instruments  LP8758-E0EVM

The LP8758-E0EVM customer evaluation module demonstrates the LP8758-E0 device from Texas Instruments. The LP8758-E0 is designed to meet the power management requirements for low-power processors in mobile phones, network cards, and similar applications. The device contains four step-down DC-DC converter cores, which provides four output voltage rails.