LP8860-Q1EVM

text.skipToContent text.skipToNavigation

LP8860-Q1EVM

LP8860-Q1 Evaluation Module

$149.00

Features

  • 3V-40V input range
  • 48V maximum boost output voltage
  • True dimming ratio 1:13000 
  • Power supply connections for the VIN and VDD and test points for the each signal
  • Evaluation software

Texas Instruments  LP8860-Q1EVM

The LP8860-Q1EVM evaluation module helps designers evaluate the operation and performance of LP8860-Q1 - high efficiency automotive LED driver for LCD backlighting. In order to facilitate ease of testing and evaluation of this circuit, the EVM contains a TI MSP430 microprocessor to provide easy communication via USB. Power supply connection for the VIN, VDD and test points for the each signal can be found on the evaluation board. Windows GUI software is used to control I²C/SPI registers of the device.