38-pin (DCP) package image

LP8863ADCPRQ1 ACTIVE

LP8863-Q1 Automotive Display LED-Backlight driver with Six 150-mA channels

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
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
Package | Pins HTSSOP (DCP) | 38
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the LP8863-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
  • Input Voltage Operating Range 3 V to 48 V
  • Six High-Precision Current Sinks
    • Current Matching 1% (typical)
    • Dimming Ratio 32 000:1 Using 152-Hz LED Output PWM Frequency
    • Up to 16-bit LED Dimming Resolution With SPI, I2C, or PWM Input
    • Automatically Detects Used LED Strings and Adjusts LED-Channel Phase Shift
    • Independent Current Control for Each Channel
  • Hybrid PWM and Current Dimming Function
  • Up to 47-V VOUT Boost or SEPIC DC/DC Controller
    • Switching Frequency 300 kHz to 2.2 MHz
    • Boost Spread Spectrum for Reduced EMI
    • Boost Sync Input to Set Boost Switching Frequency From an External Clock
    • Integrated Charge Pump Supports Low VIN Conditions Such as Cold Crank
    • Output Voltage Automatically Discharged When Boost is Disabled
  • Extensive Fault Diagnostics

Description for the LP8863-Q1

The LP8863-Q1 is an automotive high-efficiency LED driver with boost controller. The six high-precision current sinks support phase shifting that is automatically adjusted based on the number of channels in use. Current sink brightness can be controlled individually and globally through the SPI or I2C interface; brightness can also be globally controlled with PWM input.

The boost controller has adaptive output voltage control based on the headroom voltages of the LED current sinks. This feature minimizes the power consumption by adjusting the voltage to the lowest sufficient level in all conditions. A wide-range adjustable frequency allows the LP8863-Q1 to avoid disturbance for AM radio band.

The LP8863-Q1 supports built-in hybrid PWM and current dimming, which reduces EMI, extends the LED lifetime, and increases the total optical efficiency.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more