text.skipToContent text.skipToNavigation

MAX202CDW ACTIVE

5-V Dual RS-232 Line Driver/Receiver with +/-15 kV ESD Protection

US ECCN: EAR99 US/Local Export Classification Number

Inventory: 1,980  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOIC (DW) | 16 40 | TUBE
0 to 70
Package | Pins SOIC (DW) | 16
Package qty | Carrier: 40 | TUBE
Operating temperature range (°C) 0 to 70
View TI packaging information

Features for the MAX202

  • Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU v.28 Standards
  • ESD Protection for RS-232 Bus Pins: ±15-kV Human-Body Model
  • Operates at 5-V VCC Supply
  • Operates Up to 120 kbit/s
  • Two Drivers and Two Receivers
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

Description for the MAX202

The MAX202 device consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 5-V supply. The device operates at data signaling rates up to 120 kbit/s and a maximum of 30-V/µs driver output slew rate.

Pricing


Qty Price (USD)
1-99 0.998
100-249 0.768
250-999 0.565
1,000+ 0.404

Additional package qty | carrier options

Package qty | Carrier 2,000 | LARGE T&R
Inventory 6,941
Qty | Price (USD) 1ku | 0.341 1-99 0.842 100-249 0.648 250-999 0.477 1,000+ 0.341
Custom reel may be available