text.skipToContent text.skipToNavigation

MAX202CPW ACTIVE

5-V Dual RS-232 Line Driver/Receiver with +/-15 kV ESD Protection

Inventory: 686
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
TSSOP (PW) | 16 90 | TUBE
0 to 70
Package | Pins TSSOP (PW) | 16
Package qty | Carrier 90 | TUBE
Operating temperature range (°C) 0 to 70
View TI packaging information

Features for the MAX202

  • Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU v.28 Standards
  • ESD Protection for RS-232 Bus Pins: ±15-kV Human-Body Model
  • Operates at 5-V VCC Supply
  • Operates Up to 120 kbit/s
  • Two Drivers and Two Receivers
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II

Description for the MAX202

The MAX202 device consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 5-V supply. The device operates at data signaling rates up to 120 kbit/s and a maximum of 30-V/µs driver output slew rate.

Pricing


Qty Price (USD)
1-99 $0.921
100-249 $0.709
250-999 $0.522
1,000+ $0.373

Additional package qty | carrier options

Package qty | Carrier 2,000 | LARGE T&R
Inventory 15,139
Qty | Price (USD) 1ku | $0.311 1-99 $0.768 100-249 $0.591 250-999 $0.435 1,000+ $0.311
Custom reel may be available