Added to Your Shopping Cart

MAX3232EIPWRQ1 ACTIVE
Automotive Catalog 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver w/+/-15-kV ESD Protection
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More MAX3232E-Q1 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
TSSOP (PW) | 16 |
2,000 | LARGE T&R
Custom reel may be available |
-40 to 85 |
Package | Pins | TSSOP (PW) | 16 |
---|---|
Package qty | Carrier: |
2,000 | LARGE T&R
Custom reel may be available |
Operating temperature range (°C) | -40 to 85 |
Features for the MAX3232E-Q1
- Qualified for Automotive Applications
- Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU v.28 Standards
- Operates With 3-V to 5.5-V VCC Supply
- Operates up to 250 kbit/s
- Two Drivers and Two Receivers
- Low Standby Current . . .300 µA Typical
- External Capacitors . . . 4 × 0.1 µF
- Accepts 5-V Logic Input With 3.3-V Supply
- Pin Compatible to Alternative High-Speed Pin-Compatible Device (1 Mbit/s): SNx5C3232
Description for the MAX3232E-Q1
The MAX3232E device consists of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV IEC ESD protection pin to pin (serial-port connection pins, including GND). The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The device operates at data signaling rates up to 250 kbit/s and a maximum of 30-V/µs driver output slew rate.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 1.434 |
100-249 | 1.184 |
250-999 | 0.851 |
1,000+ | 0.64 |