text.skipToContent text.skipToNavigation

MC1458DE4

2-Channel, 1 MHz, general purpose op amp

Availability: 5,855

Packaging

Package | PIN: SOIC (D) | 8
Temp: C (0 to 70)
Package qty | Carrier: 75 | TUBE
Qty Price
1-99 $0.39
100-249 $0.33
250-999 $0.21
1,000+ $0.14

Features

  • Short-Circuit Protection
  • Wide Common-Mode and Differential Voltage Ranges
  • No Frequency Compensation Required
  • Low Power Consumption
  • No Latch-Up
  • Designed to Be Interchangeable With Motorola MC1558/MC1458 and Signetics S5558/N5558

Texas Instruments  MC1458DE4

The MC1458 and MC1558 are dual general-purpose operational amplifiers, with each half electrically similar to the µA741, except that offset null capability is not provided.

The high-common-mode input voltage range and the absence of latch-up make these amplifiers ideal for voltage-follower applications. The devices are short-circuit protected and the internal frequency compensation ensures stability without external components.