text.skipToContent text.skipToNavigation

MC33078DGKT ACTIVE

Dual High-Speed Low-Noise Operational Amplifier

Inventory: 25,439
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
VSSOP (DGK) | 8 250 | SMALL T&R
-40 to 85
Package | Pins VSSOP (DGK) | 8
Package qty | Carrier 250 | SMALL T&R
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the MC33078

  • Dual-Supply Operation . . . ±5 V to ±18 V
  • Low Noise Voltage . . . 4.5 nV/Hz
  • Low Input Offset Voltage . . . 0.15 mV
  • Low Total Harmonic Distortion . . . 0.002%
  • High Slew Rate . . . 7 V/µs
  • High-Gain Bandwidth Product . . . 16 MHz
  • High Open-Loop AC Gain . . . 800 at 20 kHz
  • Large Output-Voltage Swing . . . 14.1 V to -14.6 V
  • Excellent Gain and Phase Margins

Description for the MC33078

The MC33078 is a bipolar dual operational amplifier with high-performance specifications for use in quality audio and data-signal applications. This device operates over a wide range of single- and dual-supply voltages and offers low noise, high-gain bandwidth, and high slew rate. Additional features include low total harmonic distortion, excellent phase and gain margins, large output voltage swing with no deadband crossover distortion, and symmetrical sink/source performance.

Pricing


Qty Price (USD)
1-99 0.608
100-249 0.467
250-999 0.344
1,000+ 0.246

Additional package qty | carrier options

Package qty | Carrier 2,500 | LARGE T&R
Inventory 31,318
Qty | Price (USD) 1ku | 0.216 1-99 0.534 100-249 0.41 250-999 0.302 1,000+ 0.216
Custom reel may be available