text.skipToContent text.skipToNavigation

MC34063ADR ACTIVE

1.5-A Boost/Buck/Inverting Switching Regulator

NEW - Custom reel may be available
Inventory: 150,535  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOIC (D) | 8 2,500 | LARGE T&R
Custom reel may be available
0 to 70
Package | Pins SOIC (D) | 8
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) 0 to 70
View TI packaging information

Features for the MC34063A

  • Wide Input Voltage Range: 3 V to 40 V
  • High Output Switch Current: Up to 1.5 A
  • Adjustable Output Voltage
  • Oscillator Frequency Up to 100 kHz
  • Precision Internal Reference: 2%
  • Short-Circuit Current Limiting
  • Low Standby Current

Description for the MC34063A

The MC33063A and MC34063A devices are easy-to-use ICs containing all the primary circuitry needed for building simple DC-DC converters. These devices primarily consist of an internal temperature-compensated reference, a comparator, an oscillator, a PWM controller with active current limiting, a driver, and a high-current output switch. Thus, the devices require minimal external components to build converters in the boost, buck, and inverting topologies.

The MC33063A device is characterized for operation from –40°C to 85°C, while the MC34063A device is characterized for operation from 0°C to 70°C.

Pricing


Qty Price (USD)
1-99 0.287
100-249 0.195
250-999 0.151
1,000+ 0.1

Additional package qty | carrier options

Package qty | Carrier 75 | TUBE
Inventory 10,731
Qty | Price (USD) 1ku | 0.174 1-99 0.499 100-249 0.339 250-999 0.262 1,000+ 0.174