MMWAVE-DEVPACK

text.skipToContent text.skipToNavigation

MMWAVE-DEVPACK

mmWave development pack (DevPack)

$299.00

Features

  • Onboard FTDI chip provides PC interface for SPI, GPIO controls, and UART loggers
  • 60-pin high-density (HD) connectors to get high-speed ADC data over MIPI-CSI-2 or LVDS interface
  • 120-pin connector to interface with data capture board TSW1400EVM
  • Powers from a single 5-V supply

Texas Instruments  MMWAVE-DEVPACK

The MMWAVE-DEVPACK is a debug add-on board that can be used with the mmWave EVMs to enable next-level device high-performance front end. The evaluation platform enables raw capture of ADC data from the front end and evaluation of RF performance and debug.