Features for the MSP-EXP430FR2311
- MSP430 ultra-low-power MSP430FR2311 16-bit MCU with 4KB FRAM
- EnergyTrace™ technology available for ultra-low-power debugging
- 20-pin LaunchPad standard to leverage the BoosterPack ecosystem
- Onboard eZ-FET emulation
- 1 button and 2 LEDs for user interaction
- Back-channel UART via USB to PC
- Optical light sensing circuit
Description for the MSP-EXP430FR2311
The MSP-EXP430FR2311 LaunchPad™ development kit is an easy-to-use microcontroller development board for MSP430FR2000, MSP430FR21xx and MSP430FR23xx MCUs. It contains everything needed to start developing quickly including on-board emulation for programming, debugging and energy measurements. The board features on-board buttons and LEDs for integration of a simple user interface and an optical sensor interface to get started with your development. The kit comes with pre-programmed code for testing the light intensity and use of integrated op-amp on the MSP430FR2311 MCU.
The MSP430FR2311 MCU included on the LaunchPad kit is the world’s first MCU with a configurable low-leakage transimpedance amplifier (TIA), with 50 pA current leakage and 4KB of FRAM unified memory. The device also has integrated smart analog features (integrated op-amp, comparator and ADC) to help connect a variety of industrial sensors enabling a single-chip implementation for many sensing applications. Rapid prototyping is simplified by the 20-pin BoosterPack™ headers and a wide range of BoosterPack plug-in modules to add more features and functionality.