text.skipToContent text.skipToNavigation

MSP-EXP430FR2433

MSP430FR2433 LaunchPad™ Development Kit

Inventory: In stock
Limit:  10

$9.99


View additional information for MSP-EXP430FR2433

Features

  • ULP FRAM technology based MSP430FR2433 16-bit MCU
  • EnergyTrace™ Technology available for ultra-low-power debugging
  • 20-pin LaunchPad kit standard leveraging the BoosterPack ecosystem
  • On-board eZ-FET debug probe
  • 2 buttons and 2 LEDs for user interaction

Description

Step 1: Buy Launchpad
Step 2: Run the out of box experience
Step 3: Do the blink LED Lab

The MSP-EXP430FR2433 LaunchPad™ Development Kit is an easy-to-use evaluation module (EVM) based on the MSP430FR2433 Value Line Sensing microcontroller (MCU). It contains everything needed to start developing on the ultra-low-power MSP430FR2x Value Line Sensing MCU platform, including on-board debug probe for programming, debugging and energy measurements. The board includes 2 buttons and 2 LEDs for creating a simple user interface. It also supports using a supercapacitor (needs to be purchased and installed by the user) that acts like a rechargeable battery, enabling standalone applications without an external power supply.

The 16MHz MSP430FR2433 device features 15.5KB of embedded FRAM (Ferroelectric Random Access Memory), a non-volatile memory known for its ultra-low power, high endurance, and high speed write access. Combined with the 4 KB of on-chip SRAM, users have access to 15.5KB of memory to split between their program and data as required.  For example, a data logging application may require a large data memory with a relatively small program memory, so the memory may be allocated as required between program and data memory.