text.skipToContent text.skipToNavigation

MSP-EXP430FR5739

MSP-EXP430FR5739 Experimenter Board

$35.00

Features

  • Integrated MSP430FR5739 :
    • 16KB FRAM / 1KB SRAM
    • 16-Bit RISC Architecture up to 8-MHz
    • 2x Timer_A Blocks, 3x Timer_B Block
    • 1x USCI (UART/SPI/IrDA/I2C ) Blocks, 16Ch 10-Bit ADC12_B, 16Ch Comp_D, 32 I/Os
  • 3 axis accelerometer
  • NTC Thermister
  • 8 Display LED's
  • Footprint for additional through-hole LDR sensor
  • 2 User input Switches
  • Connections
    • Connection to MSP-EXP430F5438
    • Connection to most Wireless Daughter Cards (CCxxxx RF)
  • User Experience
    • Preloaded with out-of-box demo code
    • 4 Modes to test FRAM features:
      • Mode 1 - Max write speed
      • Mode 2 - Flash write speed emulation
      • Mode 3 - Fast sampling with writes using accelerometer
      • Mode 4 - Fast sampling with writes using Thermistor
      • Mode 1 & Mode 2 include ULP option to turn off display & optimize for power management

Texas Instruments  MSP-EXP430FR5739

Important Note:

The MSP-EXP430FR5739 microcontroller development kit is not supported by the Mac or Linux versions of the Code Composer Studio™ Integrated Development Environment. If you want to work with these operating systems, we suggest you select one of the many other MSP LaunchPads.


The MSP-EXP430FR5739 Experimenter Board is a development platform for the MSP430FR57xx devices. It supports this new generation of MSP430 microcontroller devices with integrated Ferroelectric Random Access Memory (FRAM). The board is compatible with many TI low-power RF wireless evaluation modules such as the CC2520EMK. The Experimenter Board helps designers quickly learn and develop using the new MSP430FR57xx MCUs, which provide the industry's lowest overall power consumption, fast data read /write and unbeatable memory endurance. The MSP-EXP430FR5739 Experimenter Board can help evaluate and drive development for data logging applications, energy harvesting, wireless sensing, automatic metering infrastructure (AMI) and many others.

The MSP430FR5739 device on the experimenter board can be powered and debugged via the integrated ez430 Emulator, or via a TI Flash emulation tool, like the MSP-FET430UIF.

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.