text.skipToContent text.skipToNavigation
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

MSP-EXP432E401Y

SimpleLink™ Ethernet MSP432E401Y MCU Launchpad™ Development Kit

Inventory: In stock
39.99

Pricing


Qty Price (USD)
1+ 39.99

Features for the MSP-EXP432E401Y

  • SimpleLink Ethernet MSP432E401Y 32-bit Arm Cortex-M4F MCU
  • 80 pin LaunchPad standard leveraging the BoosterPack ecosystem
  • On-board XDS-110 debug probe
  • Ethernet and USB-OTG
  • 2 user buttons and 4 LEDs for user interaction

Description for the MSP-EXP432E401Y

The SimpleLink™ Ethernet MSP432E401Y microcontroller LaunchPad™ Development Kit is an intuitive evaluation platform for SimpleLink™ Arm® Cortex®-M4F-based Ethernet MCUs. The Ethernet LaunchPad development kit highlights the MSP432E401Y MCU with integrated Ethernet MAC and PHY and a wide variety of wired communication interfaces including USB-OTG, CAN, Quad-SPI (QSSI), I2C, SPI,  UART and other serial protocols. Featuring a 120MHz Arm Cortex-M4F CPU, 1MB of flash, 256kB of SRAM, and advanced cryptographic accelerators, MSP432E4 MCUs offer an ample amount of processing resources for developers to implement wired and wireless connectivity stacks and processing algorithms to develop robust Ethernet solutions. Developers can leverage a number of SimpleLink wireless MCU BoosterPack™ plug-in modules and SimpleLink software SDK plug-ins to seamlessly add wireless connectivity and cloud integration to the application to build IoT-ready, interoperable, and intelligent industrial gateway applications.

Inventory: In stock
39.99

Pricing


Qty Price (USD)
1+ 39.99

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more