MSP-EXP432P4111
SimpleLink™ MSP432P4111 high-precision ADC MCU LaunchPad™ Development Kit
Features for the MSP-EXP432P4111
- SimpleLInk MSP432P4111 32-bit Arm Cortex M4F MCU
- 40 pin LaunchPad standard leveraging the BoosterPack ecosystem
- On-Board XDS-110 emulator featuring EnergyTrace+ technology
- On-Board Segmented LCD Display
- 2 user buttons and 2 LEDs for user interaction
Description for the MSP-EXP432P4111
The SimpleLink™ MSP432P4111 LaunchPad™ development kit enables you to develop high-precision sensor node applications that benefit from the integrated high-precision ADC, low-power operation, and 2MB of integrated Flash to seamlessly attach multiple wireless connectivity options. It features the MSP432P4111 MCU – which includes 2MB flash and 256kB SRAM, a 48MHz Arm® Cortex®-M4F, low-power operation down to 120uA/MHz active power and 850nA standby, 320 Segment LCD, and a SAR precision ADC with 16-bit performance. MSP432P4 MCUs combines precision analog and efficient data processing for applications requiring precision measurements and low-power analytics such as predictive maintenance or smart metering. The 2MB flash also enables the use of multiple communication stacks, firmware images and over-the-air updates. Developers can leverage a number of SimpleLink wireless MCU BoosterPack™ plug-in modules and the SimpleLink software development kit (SDK) plug-ins to seamlessly add wireless connectivity and develop IoT-ready edge nodes.