Features for the MSP-TS430DL48
- Development board (MSP-TS430DL48) with a ZIF socket fitting some MSP430 derivatives in 48-pin SSOP (DL) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping
- Supports all debugging interfaces using a standard 14-pin JTAG header such as the (MSP-FET430UIF)
Description for the MSP-TS430DL48
The MSP-TS430DL48 is a standalone ZIF socket target board used to program and debug the MSP430 MCU in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol.
Device Support: The MSP-TS430DL48 development board supports MSP430F42x0 MCUs in a 48-pin SSOP package (TI package code: DL).
A flash emulation tool (FET) may be purchased independently (MSP-FET430UIF) or bundled with a target board (MSP-FET430U48).
The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.
Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.