MSP-TS430PM64A MSP430 64-Pin Target board (Pinout A) angled board image

MSP-TS430PM64A

MSP-TS430PM64A - 64-pin Target Development Board for MSP430F4x MCUs

Pricing

Qty Price
+

Features for the MSP-TS430PM64A

  • Supports all debugging interfaces using a standard 14-pin JTAG header such as the MSP-FET430UIF
  • Additional Features:
    • Power Supply sources: USB, FET, 2x AA batteries
    • Digital I/O Pins: 63
    • Accessible analog inputs (10-bit ADC): 8
    • Flash Memory (MSP430F4152): 16KB
    • RAM (MSP430F4152): 512K
    • Clock Speed (MSP430F4152): 8MHz
    • Communication (MSP430F4152):
      • 1x UART/LIN/IrDA/SPI
      • 1x I2C/SPI
    • 2 push buttons
    • 1 LEDs
    • USB connectivity for data transfer

Description for the MSP-TS430PM64A

The MSP-TS430PM64A is a standalone 64pin ZIF socket target board used to program and debug the MSP430 MCU in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol.

Device Support: The MSP-TS430PM64A development board supports MSP430F41x2 MCUs in a 64-pin QFP package (TI package code: PM).

A flash emulation tool (FET) may be purchased independently (MSP-FET430UIF) or bundled with a target board (MSP-FET430U64A)

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.

Pricing

Qty Price
+