MSP-TS430PZ100USB

text.skipToContent text.skipToNavigation

MSP-TS430PZ100USB

MSP-TS430PZ100USB - 100-pin Target Development Board for MSP430F5x and MSP430F6x MCUs

$89.00

Features

  • Development board (MSP-TS430PZ100USB) with a 100-pin ZIF socket fitting MSP microcontroller derivatives in 100-pin QFP (PZ) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping
  • Supports all debugging interfaces using a standard 14-pin JTAG header such as the MSP-FET. The programmer/debugger can be purchased independently or bundled with a target board (MSP-FET430U100USB).

Texas Instruments  MSP-TS430PZ100USB

The MSP-TS430PZ100USB is a standalone 100-pin ZIF socket target board used to program and debug the MSP430 MCU in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol.

Device Support: The MSP-TS430PZ100USB development board supports MSP430F553x, MSP430F663x and MSP430F665x MCUs in a 100-pin QFP package (TI package code: PZ).

The ECCN (Export Control Classification Number) classification for this tool will be the same as the included microcontrollers. To find ECCN information for a microcontroller, see the datasheet for that device.

Any use made of Texas Instruments (TI) classifications, whether it be ECCNs or HTS, is without recourse to TI and at the user’s risk. HTS and export classifications are subject to change. Your company, as the exporter of record, is responsible for determining the correct classification of any item at the time of export. Any HTS or export classification by TI is for TI’s internal use only and shall not be construed as a representation or warranty regarding the proper export classification nor relied upon to make licensing determinations.