Features for the MSP-TS430RGC64C
- Development board (MSP-TS430RGC64C) with a 64-pin ZIF socket fitting MSP430F52xx derivatives in 64-pin QFN (RGC) packages includes an LED indicator, JTAG adapter, and header pin-outs for prototyping.
- Supports all debugging interfaces using a standard 14-pin JTAG header such as the MSP-FET430UIF.
Description for the MSP-TS430RGC64C
The MSP-TS430RGC64C is a standalone 64-pin ZIF socket target board used to program and debug the MSP430 MCU in-system through the JTAG interface or the Spy Bi-Wire (2-wire JTAG) protocol.
Device Support: The MSP-TS430RGC64C development board supports MSP430F52xx MCUs in a 64-pin QFN package (TI package code: RGC).
Only MSP430F5229 samples are included with this kit. For MSP430F523x, MSP430F524x and MSP430F5259 devices please order free samples from product page.