MSP430F2418TPM
16-Bit Ultra-Low-Power Microcontroller, 116KB Flash, 8KB RAM, 12 Bit ADC, 2 USCIs, HW Multiplier
Packaging
Package | PIN: | LQFP (PM) | 64 |
---|---|
Temp: | S (-40 to 105) |
Carrier: | Partial Tray |
Qty | Price |
---|---|
1-9 | $8.14 |
10-24 | $7.57 |
25-99 | $7.31 |
100-249 | $6.38 |
250-499 | $6.07 |
500-749 | $5.59 |
750-999 | $5.02 |
1,000+ | $5.00 |
Features
- Low Supply Voltage Range 1.8 V to 3.6 V
- Ultra-Low Power Consumption
- Active Mode: 365 µA at 1 MHz, 2.2 V
- Standby Mode (VLO): 0.5 µA
- Off Mode (RAM Retention): 0.1 µA
- Wake-Up From Standby Mode in Less Than 1 µs
- 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
- Three-Channel Internal DMA
- 12-Bit Analog-to-Digital (A/D) Converter With Internal Reference, Sample-and-Hold, and Autoscan Feature
- Dual 12-Bit Digital-to-Analog (D/A) Converters With Synchronization
- 16-Bit Timer_A With Three Capture/Compare Registers
- 16-Bit Timer_B With Seven Capture/Compare-With-Shadow Registers
- On-Chip Comparator
- Four Universal Serial Communication Interfaces (USCIs)
- USCI_A0 and USCI_A1: Enhanced UART Supporting Auto-Baudrate Detection, IrDA Encoder and Decoder, Synchronous SPI
- USCI_B0 and USCI_B1: I2C™, Synchronous SPI
- Supply Voltage Supervisor/Monitor With Programmable Level Detection
- Brownout Detector
- Bootstrap Loader
- Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse
- Family Members:
- MSP430F2416: 92KB + 256B Flash Memory, 4KB RAM
- MSP430F2417: 92KB + 256B Flash Memory, 8KB RAM
- MSP430F2418: 116KB + 256B Flash Memory, 8KB RAM
- MSP430F2419: 120KB + 256B Flash Memory, 4KB RAM
- MSP430F2616: 92KB + 256B Flash Memory, 4KB RAM
- MSP430F2617: 92KB + 256B Flash Memory, 8KB RAM
- MSP430F2618: 116KB + 256B Flash Memory, 8KB RAM
- MSP430F2619: 120KB + 256B Flash Memory, 4KB RAM
- Available in 80-Pin Quad Flat Pack (LQFP), 64-Pin LQFP, and 113-Pin Ball Grid Array (BGA)
- For Complete Module Descriptions, See the (SLAU144)
Texas Instruments MSP430F2418TPM
The Texas Instruments MSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The calibrated digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.
The MSP430F261x and MSP430F241x series are microcontroller configurations with two built-in 16-bit timers, a fast 12-bit A/D converter, a comparator, dual 12-bit D/A converters, four universal serial communication interface (USCI) modules, DMA, and up to 64 I/O pins. The MSP430F241x devices are identical to the MSP430F261x devices, with the exception that the DAC12 and the DMA modules are not implemented.
Typical applications include sensor systems, industrial control applications, and hand-held meters. The 12mmx12mm LQFP-64 package is also available as a non-magnetic package for medical imaging applications.