text.skipToContent text.skipToNavigation

MSP430FG4618IPZR ACTIVE

8 MHz MCU with 116KB FLASH, 8KB SRAM, 12-bit ADC, Dual DAC, DMA, 3 OpAmp, 160 Seg LCD

Same as: MSP430A139IPZR   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

NEW - Custom reel may be available
Inventory: 4,604  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
LQFP (PZ) | 100 1,000 | LARGE T&R
Custom reel may be available
-40 to 85
Package | Pins LQFP (PZ) | 100
Package qty | Carrier: 1,000 | LARGE T&R
Custom reel may be available
Operating temperature range (℃) -40 to 85
View TI packaging information

Features for the MSP430FG4618

  • Low supply-voltage range: 1.8 V to 3.6 V
  • Ultra-low power consumption
    • Active mode: 400 µA at 1 MHz, 2.2 V
    • Standby mode: 1.3 µA
    • Off mode (RAM retention): 0.22 µA
  • Five power-saving modes
  • Wakeup from standby mode in less than 6 µs
  • 16-bit RISC architecture, extended memory, 125‑ns instruction cycle time
  • Three-channel internal DMA
  • 12-bit analog-to-digital converter (ADC) with internal reference, sample-and-hold and autoscan feature
  • Three configurable operational amplifiers
  • Dual 12-bit digital-to-analog converters (DACs) with synchronization
  • 16-bit Timer_A with three capture/compare registers
  • 16-bit Timer_B with seven capture/compare-with-shadow registers
  • On-chip comparator
  • Supply voltage supervisor and monitor with programmable level detection
  • Serial communication interface (USART1), select asynchronous UART or synchronous SPI by software
  • Universal serial communication interface
    • Enhanced UART supports automatic baud-rate detection
    • IrDA encoder and decoder
    • Synchronous SPI
    • I2C
  • Serial onboard programming, programmable code protection by security fuse
  • Brownout detector
  • Basic timer with real-time clock (RTC) feature
  • Integrated LCD driver up to 160 segments with regulated charge pump
  • Device Comparison summarizes the available family members
    • MSP430FG4616, MSP430FG4616,
      92KB+256B of flash or ROM,
      4KB of RAM
    • MSP430FG4617, MSP430CG4617,
      92KB+256B of flash or ROM,
      8KB of RAM
    • MSP430FG4618, MSP430CG4618,
      116KB+256B of flash or ROM,
      8KB of RAM
    • MSP430FG4619, MSP430CG4619,
      120KB+256B of flash or ROM,
      4KB of RAM

All trademarks are the property of their respective owners.

Description for the MSP430FG4618

The TI MSP430™ family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in less than 6 µs.

The MSP430xG461x series are microcontroller configurations with two 16-bit timers, a high-performance 12-bit ADC, dual 12-bit DACs, three configurable operational amplifiers, one universal serial communication interface (USCI), one universal synchronous/asynchronous communication interface (USART), DMA, 80 I/O pins, and a segment liquid crystal display (LCD) driver with regulated charge pump.

For complete module descriptions, see the MSP430x4xx Family User’s Guide.

Pricing


Qty Price (USD)
1-99 11.99
100-249 10.473
250-999 8.075
1,000+ 7.223

Additional package qty | carrier options

Package qty | Carrier 90 | JEDEC TRAY (5+1)
Inventory 2,593
Qty | Price (USD) 1ku | 7.348 1-99 12.198 100-249 10.655 250-999 8.215 1,000+ 7.348