text.skipToContent text.skipToNavigation

MSP430FG477IPNR

16-Bit Ultra-Low-Power MCU, 32KB Flash, 2KB RAM, 16bit Sigma-Delta ADC, 12bit DAC, OpAmp, 128Seg LCD

Packaging

Package | PIN: LQFP (PN) | 80
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $9.15
10-24 $8.24
25-99 $7.69
100-249 $6.90
250-499 $6.44
500-749 $5.60
750-999 $4.85
1000+ $4.75

Features

  • Low Supply-Voltage Range: 1.8 V to 3.6 V
  • Ultra-Low Power Consumption:
    Active Mode: 262 µA at 1 MHz, 2.2 V Standby Mode: 1.1 µA
    Off Mode (RAM Retention): 0.1 µA
  • Five Power-Saving Modes
  • Wake-Up From Standby Mode in Less Than 6 µs
  • 16-Bit RISC Architecture, 125-ns Instruction Cycle Time
  • 16-Bit Sigma-Delta Analog-to-Digital (A/D) Converter With
    Internal Reference and Five Differential Analog Inputs
  • Dual 12-Bit Digital-to-Analog (D/A) Converter
  • Dual Configurable Operational Amplifiers
  • 16-Bit Timer_A With Three Capture/Compare Registers
  • 16-Bit Timer_B With Three Capture/Compare-With-Shadow Registers
  • Two Universal Serial Communication Interfaces (USCI)
    • USCI_A0
      • Enhanced UART Supporting Auto-Baudrate Detection
      • IrDA Encoder and Decoder
      • Synchronous SPI
    • USCI_B0
      • I2C™
      • Synchronous SPI
  • Integrated LCD Driver With Contrast Control for Up to 128 Segments
  • Brownout Detector
  • Basic Timer With Real-Time Clock Feature
  • Supply Voltage Supervisor/Monitor With Programmable Level Detection
  • On-Chip Comparator
  • Serial Onboard Programming, No External Programming Voltage Needed
    Programmable Code Protection by Security Fuse
  • Bootstrap Loader
  • On-Chip Emulation Module
  • MSP430FG47x Family Members Include
    • MSP430FG477:
      32KB+256B Flash Memory
      2KB RAM
    • MSP430FG478:
      48KB+256B Flash Memory
      2KB RAM
    • MSP430FG479:
      60KB+256B Flash Memory
      2KB RAM
  • Available in 113-Ball BGA (ZQW) and 80-Pin QFP (PN) Packages
    (see Available Options)
  • For Complete Module Descriptions, See the MSP430x4xx Family User’s Guide,
    Literature Number SLAU056

Texas Instruments  MSP430FG477IPNR

The Texas InstrumentsMSP430 family of ultralow-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portablemeasurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 6 µs.

TheMSP430FG47x is amicrocontroller configurationwith two 16-bit timers, a basic timerwith a real-time clock, a high performance 16-bit sigma-delta A/D converter, dual 12-bit D/A converters, two configurable operational amplifiers, two universal serial communication interface, 48 I/O pins, and a liquid crystal display driver.

Typical applications for this device include analog and digital sensor systems, digital motor control, remote controls, thermostats, digital timers, hand-held meters, etc.