MULTI-CAL-SLAVEKIT Multi-Cal-Slave Circuit Board angled board image

MULTI-CAL-SLAVEKIT

Multi-Cal-Slave Circuit Board

Pricing

Qty Price
+

Features for the MULTI-CAL-SLAVEKIT

  • 1 Multi-Cal-Slave adds 8 channels to the Multi-Cal-System.
  • Up to 7 Multi-Cal-Slave boards may be used with the system.

Description for the MULTI-CAL-SLAVEKIT

The Multi-Cal-Slave Kit is part of a series of EVMs that is used to calibrate multiple PGA308 sensor modules. The Multi-Cal-Slave is an accessory board that is used to add 8 additional channels to the Multi-Cal-System. Up to 7 Multi-Cal-Slaves may be used with the Multi-Cal-System for a maximum of 64 channels. This kit contains:

  • (1) Multi-Cal-Slave board
  • (1) Multi-Cal-Ribbon Cable

You must have a Multi-Cal-System Basic Starter Kit to use this board.

Pricing

Qty Price
+