text.skipToContent text.skipToNavigation

MUX36D04IPW

36-V, low-capacitance, low-leakage current, precision analog multiplexers

Availability: 1,080

Packaging

Package | PIN: TSSOP (PW) | 16
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $5.43
10-24 $4.89
25-99 $4.57
100-249 $4.10
250-499 $3.82
500-749 $3.33
750-999 $2.88
1,000+ $2.82

Features

  • Low On-Capacitance
    • MUX36S08: 9.4 pF
    • MUX36D04: 6.7 pF
  • Low Input Leakage: 1 pA
  • Low Charge Injection: 0.3 pC
  • Rail-to-Rail Operation
  • Wide Supply Range: ±5 V to ±18 V, 10 V to 36 V
  • Low On-Resistance: 125 Ω
  • Transition Time: 92 ns
  • Break-Before-Make Switching Action
  • EN Pin Connectable to VDD
  • Logic Levels: 2 V to VDD
  • Low Supply Current: 45 µA
  • ESD Protection HBM: 2000 V
  • Industry-Standard TSSOP and smaller WQFN Package
  • For Other Configurations, Refer to:

All trademarks are the property of their respective owners.

Texas Instruments  MUX36D04IPW

The MUX36S08 and MUX36D04 (MUX36xxx) are modern complementary metal-oxide semiconductor(CMOS) analog multiplexers (muxes). The MUX36S08 offers 8:1 single-ended channels, whereas theMUX36D04 offers differential 4:1 or dual 4:1 single-ended channels. The MUX36S08 and MUX36D04 workequally well with either dual supplies (±5 V to ±18 V) or a single supply (10 V to 36 V). They alsoperform well with symmetric supplies (such as VDD = 12 V,VSS = –12 V), and unsymmetric supplies (such as VDD =12 V,
VSS = –5 V). All digital inputs have TTL-logic compatiblethresholds, ensuring both TTL and CMOS logic compatibility when operating in the valid supplyvoltage range.

The MUX36S08 and MUX36D04 have very low on and off leakage currents, allowing thesemultiplexers to switch signals from high input impedance sources with minimal error. A low supplycurrent of 45 µA enables use in portable applications.